Links Buy Online Home
Products:

INLINE 6

 

Cummins INLINE 6 features:

  • Supports SAE J1708/J1587 and J1939/CAN data links
  • Supports USB full speed port at up to 2M baud rate
  • Custom USB cable includes thumbscrews for secure mounting to INLINE 6
  • Supports RS-232 PC serial port at up to 115.2k baud rate
  • Is fully compliant with TMC's RP1210 standard
  • Small enough to fit in pocket
  • Attractive black powder coated aluminum housing provides ruggedness
  • Derives 8 V to 50 V DC power from vehicle
  • Controlled by advanced 140 MHz 32-bit Freescale processor for maximum speed and performance
  • Internal Flash memory allows firmware upgradeability
  • Includes 6 LEDs to indicate status of power, USB, RS-232, J1708/J1587, and two CAN communication ports
  • Both CAN ports support SAE J1939, SAE J2534, and ISO 15765 protocols
  • INLINE 6 is certified to meet European CE requirements
  • Rated for -40° to +85° C operating temperature
  • INLINE 6 meets rigorous Cummins in-cab environmental test requirements

Content on this page requires a newer version of Adobe Flash Player.

Get Adobe Flash player

INLINE 6 product kit (P/N 2892092) includes:

  • INLINE 6 data link adapter (P/N 2892093)
  • USB 14-foot cable (P/N 2892176)*
  • DB25F/9-pin data link cable (P/N 4919780)
  • DB25F/3-pin/2-pin/2-pin cable (P/N 3165141)
  • INLINE 6 software CD (P/N 2892095)
  • Storage case (P/N 4918713)
  • Protective boot (P/N 2892096)
  • J1939 Gender Changer adapter (P/N 3163597)**
  • J1939 Backbone adapter (P/N 3163096)**

*P/N 2892176 replaced the 9-foot cable (P/N 2892094). If you need the 14-foot cable, it is available for sale separately.

**These two part numbers were not in the original kit. They are available for sale separately, if needed.

 

3-pin/2-pin/2-pin

gender changerbackbone

Optional cables:

  • DB25F/3-pin/3-pin/2-pin cable (P/N 4919797)
  • DB25/OBD II cable (P/N 4919781)
  • DB9F/DB9M 6 ft. cable (P/N 4918418)
  • DB25F/6-pin data link cable (P/N 3165160)

6-pin

6-pin cable

 

© 2013 Cummins Inc.