|
Cummins
INLINE 5 features:
- Supports
SAE J1708/J1587 and J1939/CAN data links
- Supports
USB full speed port at up to 2M baud rate
- Supports
RS-232 PC/PDA serial port at up to 115.2k baud rate
- Is fully
compliant with TMC's RP1210 standard
- Small
enough to fit in pocket
- Aluminum
housing provides ruggedness
- Derives
8 V to 50 V DC power from vehicle
- Includes
advanced processor for maximum speed and performance
- Internal
Flash memory allows firmware upgradeability
- Includes
5 LEDs to indicate power and USB, RS-232, J1708/J1587, and J1939/CAN
communications
- Certified
to meet European CE requirements
- Rated
for -40° to +85° C operating temperature
- INLINE
5 meets Cummins in-cab environmental test requirements

INLINE 5 product kit (P/N 4918416) includes:
- INLINE 5 data link adapter (P/N 3165033)
- USB 2 meter cable (P/N 4918419)
- DB9F/DB9M 6 ft. cable (P/N 4918418)
- DB25F/9-pin data link cable (P/N 3165159)
- DB25F/6-pin data link cable (P/N 3165160)
- INLINE 5 software CD (P/N 4918417)
- Storage case (P/N 3165143)
- Protective boot (P/N 4918436)
Optional cables:
- DB25F/3-pin/2-pin/cigarette plug cable (P/N 3165141)
- DB25/OBD II cable (P/N 4918857)
- Palm 16-pin universal/DB9M cable (P/N 3165017)
- USB 5 meter cable (P/N 4918591
   
© 2010 Cummins Inc.
|