|
Cummins
INLINE 4 features:
- Supports
SAE J1708/J1587 and J1939/CAN data links
- Supports
RS-232 PC/PDA serial port at up to 115.2k baud rate
- Is fully
compliant with TMC's RP1210 standard
- Small
enough to fit in pocket
- Aluminum
housing provides ruggedness
- Derives
8 V to 50 V DC power from vehicle
- Includes
advanced processor for maximum speed and performance
- Internal
Flash memory allows firmware upgradeability
- Includes
4 LEDs to indicate power and RS-232, J1708/J1587, and J1939/CAN communications
- Certified
to meet European CE requirements
- Rated
for -40° to +85° C operating temperature
- INLINE
4 meets Cummins in-cab environmental test requirements

INLINE 4 product kit (P/N 4918190) includes:
- INLINE 4 data link adapter (P/N 3165032)
- DB9F/DB9M 6 ft. cable (P/N 4918418)
- DB25F/9-pin data link cable (P/N 3165159)
- DB25F/6-pin data link cable (P/N 3165160)
- INLINE 4 software CD (P/N 4918191)
- Storage case (P/N 3165143)
Optional cables and boot:
- DB25F/3-pin/2-pin/cigarette plug cable (P/N 3165141)
- DB25/OBD II cable (P/N 4918857)
- Palm 16-pin universal/DB9M cable (P/N 3165017)
- Protective boot (P/N 4918436)
   
© 2009 Cummins Inc.
|