Note that if you have an INLINE 5 adapter, you must install the INLINE 5 PC Driver that is included in this software. The
INLINE 5 Software installation is a typical Windows-based, self-executing
installation.
Version 5.6.3.1 of the executable
setup file installs the latest INLINE 5 PC Driver, which allows RP1210-compatible
software applications to communicate with the INLINE 5 adapter. The
latest version of the reflash utility and version 5.45 of the firmware
are also included in this download and will be installed automatically
in
their proper
folders in your PC when you run the install program, as described below.
The steps for installing the INLINE
5 software are listed below.
Download the appropriate INLINE 5 zip file
by clicking on the button above (note that unless you have a 64-bit Operating System, you should use the 32-bit file).
Unzip and extract the executable file using
zip/unzip software.
Click on the Windows Start
menu and click Run.
Click on the Browse button
and locate the file you have downloaded.
Click the OK button to install
the latest INLINE 5 Driver, reflash utility, and firmware on
your PC.
Follow the onscreen instructions
to complete the installation.
Connect +8 V to +50 V power
to your INLINE 5 adapter through the DB25 cable you have.
Use your DB9F to DB9M serial
cable or USB cable to connect the INLINE 5 adapter to the proper PC communication port.
Follow the Driver Installation and other instructions located on the On-line Manuals page.